VP Six Lobed Knobs Solid Phenolic Plastic, with Steel Threaded Stud

Photo

Product description

Information

The solid design of the VP six lobed knobs is an excellent choice for food applications or any application where bacteria accumulation is unwanted.

Specification

Six lobed knob
Phenolic plastic
  • Temperature resistant up to 300 °F (150 °C)
  • Black, shiny finish

Threaded stud
Steel
  • Zinc plated
  • Molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VP Solid Phenolic Plastic Six Lobed Knobs, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
Length ld3h1h2
.79M 4.39.59.98----.51.63.31
.79M 5.39.59.79.98---.51.63.31
.79M 6.39.59.79.981.38--.51.63.31
1.18M 5.39.79-----.67.94.43
1.18M 6.39.59.79.981.181.381.57.67.94.43
1.18M 8.59.79.981.181.381.772.36.67.94.43

Build & Price

Handle diameter d1
Thread d2
Length l

Selected Part

Total USD (net)
$1.69
In stock: 94
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.69
100249$1.55
250499$1.41
≥ 500$1.27
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...