VPA Eight Lobed Knobs Nylon Plastic, with Threaded Stud

Photo

Product description

Information

Maximum heat resistance of nylon plastic is 230° F (110° C).

Specification

Nylon plastic
  • temperature resistant up to 230° F (110° C)
  • glass filled
  • matte, black

Threaded stud
  • zinc plated steel
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VPA Nylon Plastic, Eight Lobed Knobs, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3lh1h2
.98M 4.51.39.59----.67.31
.98M 5.51.59.98----.67.31
.98M 6.51.39.59.79.98--.67.31
1.38M 6.71.39.59.79.981.38-.79.31
1.38M 8.71.59.79.981.381.57-.79.31
1.38M 10.71.981.18----.79.31
1.77M 6.872.17-----1.02.47
1.77M 8.87.59.79.981.181.381.571.02.47
1.77M 10.87.791.181.381.57--1.02.47
2.17M 8.98.59.791.181.57--1.14.59
2.17M 10.98.59.791.181.57--1.14.59
2.17M 12.981.181.57----1.14.59

Build & Price

Handle diameter d1
Thread d2
l

Selected Part

Total USD (net)
$0.99
In stock: 3166
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$0.99
100249$0.91
250499$0.83
≥ 500$0.74
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.