TPKS Three Lobed Knobs Phenolic Plastic, with Threaded Stud

Photo

TPKS Phenolic Plastic Three Lobed Knobs, with Threaded Stud

Product description

Information

Maximum heat resistance of phenolic plastic is 300° F (150° C).

TPKS three lobed knobs expand the clamping range of this economically priced knob.

Specification

Phenolic plastic
  • temperature resistant up to 300° F (150° C)
  • black, glossy finish

Threaded stud
  • steel
  • molded in

RoHS compliant

Technical drawing

Hide technical drawing
TPKS Phenolic Plastic Three Lobed Knobs, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l
Stud Length
hd3
1.131/4 x 20.56.75.50
1.505/16 x 18.75.88.63
2.003/8 x 16.751.00.75
2.005/16 x 18.751.00.75

Build & Price

Handle diameter d1
Thread d2
Stud Length l

Selected Part

Total USD (net)
$0.95
In stock: 1888
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$0.95
100249$0.87
250499$0.79
≥ 500$0.71
Weight: 0.025 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.