3P-A Three Lobed Knobs Heavy Duty Phenolic Plastic, with Solid Steel Insert

Photo

Product description

Information

3P-A three lobed plastic knobs can also be supplied with stainless steel inserts.

Maximum heat resistance of phenolic plastic is
300° F (150° C).

Specification

Black phenolic plastic
  • black glossy finish

Hub insert
Zinc palted steel, molded in

Both dimensions, inch and metric, are interchangeable.

RoHS compliant

Accessory


On request

Stainless steel inserts
Special inch or metric size bores and threads

Technical drawing

Hide technical drawing
3P-A Heavy Duty Phenolic Plastic Three Lobed Knobs, with Solid Steel Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Pilot Hole
d3d4h1h2d5h3
4.33P 81.021.462.171.89.91.02

Build & Price

d1
d2

Selected Part

Total USD (net)
$14.15
In stock: 199
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$14.15
100249$12.97
250499$11.80
≥ 500$10.62
Weight: 0.632 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.