VB-FP-H Six Lobed Knobs Phenolic Plastic, Hollow Type, with Tapped Through Hole Insert

Photo

VB-FP-H Phenolic Plastic Hollow Six-Lobed Knobs with Tapped Through Hole Insert

Product description

Specification

Phenolic plastic
  • temperature resistant up to 300° F (150° C)
  • black, glossy finish

Tapped insert
  • Brass
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VB-FP-H Phenolic Plastic Hollow Six-Lobed Knobs with Tapped Through Hole Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3h1th2d4
1.57M 6M 8M 10.831.10.71.51.43
1.97M 8M 10M 12.941.26.71.59.51
2.36M 12--1.101.38.98.59.51
2.36M 16--1.101.38.98.59.67
2.76M 16--1.261.65.98.83.67

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total USD (net)
$3.74
In stock: 2868
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$3.74
100249$3.43
250499$3.12
≥ 500$2.81
Weight: 0.063 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.