VBA-FP Eight Lobed Knobs Nylon Plastic, with Tapped Through Insert

Photo

VBA-FP Nylon Plastic, Eight Lobed Knobs, with Tapped Through Insert

Product description

Specification

Nylon Plastic
  • temperature resistant up to 230° F (110° C)
  • matte black
  • glass filled

Tapped insert
  • brass
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VBA-FP Nylon Plastic, Eight Lobed Knobs, with Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3d4h1th2
.98M 4M 5M 6.51.28.67.43.31
1.38M 6M 8M 10.71.43.79.59.31
1.77M 6M 8M 10.87.431.02.71.47
2.17M 8M 10M 12.98.511.14.71.59

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total (net)
$1.75
In stock: 36
In stock
Please note our quantity discounts.
MinMaxPrice
199$1.75
100249$1.61
250499$1.46
≥ 500$1.31
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...