VBA Eight Lobed Knobs Nylon Plastic, with Tapped Insert

Photo

VBA Nylon Plastic Eight Lobed Knobs, with Tapped Insert

Product description

Information

VBA an economical but durable hand knob for many applications.

Specification

Nylon Plastic
  • temperature resistant up to 230° F (110° C)
  • matte black
  • glass filled

Tapped insert
  • brass
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VBA Nylon Plastic Eight Lobed Knobs, with Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3h1th2
.98M 4M 5M 6-.51.67.35.31
1.38M 6M 8M 10-.71.79.51.31
1.77M 5M 6M 8M 10.871.02.51.47
2.17M 8---.981.14.55.59
2.17M 10---.981.14.59.59
2.17M 12---.981.14.71.59

Build & Price

Handle diameter d1
Thread d2

Selected Part

Total (net)
$1.31
In stock: 16
In stock
Please note our quantity discounts.
MinMaxPrice
199$1.31
100249$1.20
250499$1.09
≥ 500$0.98
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...