VP-H Six Lobed Knobs Phenolic Plastic Hollow Type, with Threaded Stud

Photo

VP-H Phenolic Plastic Hollow Type Six Lobed Knobs, with Threaded Stud

Product description

Specification

Phenolic Plastic
  • temperature resistant up to 300° F (150° C)
  • reinforced, shock resistant
  • black

Threaded stud
  • zinc plated steel
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VP-H Phenolic Plastic Hollow Type Six Lobed Knobs, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3lh1h2
1.57M 6.83.79.98---1.10.51
1.57M 8.83.79.981.18--1.10.51
1.97M 8.94.981.181.571.972.361.26.59
1.97M 10.94.981.181.57--1.26.59
2.36M 101.10.791.181.381.57-1.38.59
2.36M 121.101.571.972.363.15-1.38.59
2.76M 121.261.181.571.97--1.65.83
3.54M 161.652.362.76---2.171.02

Build & Price

Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
$2.77
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
199$2.77
100249$2.54
250499$2.31
≥ 500$2.08
Weight: 0.072 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team