VP Six Lobed Knobs Solid Phenolic Plastic, with Threaded Stud

Photo

VP Solid Phenolic Plastic, Six Lobed Knobs, with Threaded Stud

Product description

Information

Maximum heat resistance of phenolic plastic is 300° F (150° C).

Specification

Solid Phenolic Plastic
  • temperature resistant up to 300° F (150° C)
  • black, glossy finish

Threaded stud
  • zinc plated steel
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
VP Solid Phenolic Plastic, Six Lobed Knobs, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3lh1h2
.79M 4.51.39.59.98----.63.31
.79M 5.51.39.59.79.98---.63.31
.79M 6.51.39.59.79.981.38--.63.31
1.18M 5.67.39.79-----.94.43
1.18M 6.67.39.59.79.981.181.381.57.94.43
1.18M 8.67.59.79.981.181.381.772.36.94.43

Build & Price

Handle diameter d1
Thread d2
Length l

Selected Part

Total USD (net)
$1.69
In stock: 94
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.69
100249$1.55
250499$1.41
≥ 500$1.27
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.