GB-FP Wing Nuts Nylon Plastic, with Tapped Through Insert

Photo

Product description

Information

Tapped through wing nuts allow full clamping, unrestricting the threaded stud the wing nut is being used on.

Specification

Wing body
  • temperature resistant up to 230° F (110° C)
  • matte black
  • glass filled nylon plastic

Tapped insert
  • Brass
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
GB-FP Nylon Plastic Wing Nuts, with Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3bh1h2h3t
1.34M 6-.28.55.71.16.01.59
1.85M 6M 8.35.67.79.16.01.59

Build & Price

d1
Thread d2

Selected Part

Total USD (net)
$1.01
In stock: 20028
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.01
100249$0.92
250499$0.84
≥ 500$0.76
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.