GP Wing Screws Nylon Plastic, with Threaded Stud

Photo

Product description

Information

GP plastic wing nuts with tapped insert, see GB.

Plastic wing nuts with tapped through hole insert, see GB-FP.

Specification

Nylon plastic
  • glass filled
  • temperature resistant up to 230 °F (110 °C)
  • matte black

Threaded stud
  • steel, zinc plated
  • molded-in

RoHS compliant

Technical drawing

Hide technical drawing
GP Nylon Plastic, Wing Screws, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
lbh1h2h3
1.34M 6M 8.39.59.79.98---.55.71.16.01
1.85M 6-.39.59.79.98---.67.79.16.01
1.85M 8-.39.59.79.981.181.381.57.67.79.16.01

Build & Price

d1
Thread d2
l

Selected Part

Total USD (net)
$1.01
In stock: 472
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$1.01
100249$0.92
250499$0.84
≥ 500$0.76
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.
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
This could also be interesting...