GPX Wing Screws Nylon Plastic, with Stainless Steel Threaded Stud

Photo

Product description

Specification

Nylon plastic
  • glass filled
  • temperature resistant up to 230 °F (110 °C)
  • matte black

Threaded stud
  • Stainless steel
    European standard 1.4301
    (AISI 304)
  • molded-in

RoHS compliant

On request

Custom colors in certain minimum quantities
Special studs in certain minimum quantities

Technical drawing

Hide technical drawing
GPX Nylon Plastic, Wing Screws, with Stainless Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
lbh1h2
1.34M 6.791.18.55.71.16

Build & Price

d1
Thread d2
l

Selected Part

Total USD (net)
$2.18
In stock: 127
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$2.18
100249$2.00
250499$1.82
≥ 500$1.63
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.