GS Wing Screws Nylon Plastic, with Threaded stud

Photo

Product description

Information

Maximum heat resistance is 230° F (110° C).

Approximate melting point is 446° F (230° C).

Specification

Nylon Plastic
  • black

Threaded stud
  • Steel, zinc plated
  • molded-in

RoHS compliant

On request

Various colors in certain minimum quantities
Inserts in steel, brass or stainless steel, in certain minimum quantities

Technical drawing

Hide technical drawing
GS Nylon Plastic, Wing Screws, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
lbh
.87M 4.39---.35.39
.87M 5.39.59--.35.39
1.02M 5.39.59--.43.43
1.02M 6.39.59.79.98.43.43
1.26M 6.39.59.79.98.47.47

Build & Price

d1
Thread d2
l

Selected Part

Total USD (net)
$0.63
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$0.63
100249$0.58
250499$0.53
≥ 500$0.47
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.