ZB-FP Knurled Nuts Nylon Plastic, with Brass Tapped Through Insert

Photo

 ZB-FP Nylon Plastic Knurled Nuts, with Brass Tapped Through Insert

Product description

Information

More shock proof than their phenolic counterpart, these knurled nuts ZB-FP provide excellent slip-free clamping and fastening.

Specification

Nylon plastic

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Tapped insert
Brass, molded-in


RoHS

Technical drawing

3D
Hide technical drawing
 ZB-FP Nylon Plastic Knurled Nuts, with Brass Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2t
0.87M 4M 5M 6M 80.590.350.550.240.43
0.94M 4M 5M 6M 80.590.350.550.240.43
1.02M 4M 5M 6M 80.630.350.590.240.43

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$1.32
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.32
100249$1.21
250499$1.10
≥ 500$0.99
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
ZB-FP-22-M4ZB-FP-22-M5ZB-FP-22-M6ZB-FP-22-M8ZB-FP-24-M4ZB-FP-24-M5ZB-FP-24-M6ZB-FP-24-M8ZB-FP-26-M4ZB-FP-26-M5ZB-FP-26-M6ZB-FP-26-M8