ZP Knurled Screws Nylon Plastic, with Steel Threaded Stud

Photo

 ZP Nylon Plastic Knurled Screws, with Steel Threaded Stud

Product description

Information

More shock proof than their phenolic counterpart, these knurled screws ZP provide excellent slip-free clamping and fastening.

Specification

Body
Nylon plastic

  • Glass filled
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Threaded stud
Steel, zinc plated


RoHS

On request

For certain minimum quantities, custom colors or special studs

Technical drawing

3D
Hide technical drawing
 ZP Nylon Plastic Knurled Screws, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2
0.87M 40.390.98-----0.590.550.24
0.87M 50.390.59-----0.590.550.24
0.87M 60.390.590.790.981.181.381.570.590.550.24
0.94M 40.390.98-----0.590.550.24
0.94M 50.39------0.590.550.24
0.94M 60.390.590.98----0.590.550.24
1.02M 50.390.590.98----0.630.590.24
1.02M 60.390.590.790.981.57--0.630.590.24
1.02M 80.98------0.630.590.24

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l

Selected Part

Total US Dollars (net)
$0.84
In Stock: 543
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.84
100249$0.77
250499$0.70
≥ 500$0.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...