EN 926.1 Clamping Levers with Eccentrical Cam Plastic with Stainless Steel Components, Threaded Stud Type

Photo

EN 926.1 Plastic Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Threaded Stud Type Type: A - Plastic contact plate with setting nut
ELESA original design
code: LAC--p.SST / LAC-R-p.SST
Type: A - Plastic contact plate with setting nut
EN 926.1 Plastic Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Threaded Stud Type Type: A - Plastic contact plate with setting nut EN 926.1 Plastic Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Threaded Stud Type Type: B - Plastic contact plate without setting nut

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

EN 927.4 clamping levers with eccentrical cam are used for rapid clamping and releasing operations. In contrast to a clamping operation utilizing threads, these levers permit torque-free clamping.

The lever has been designed to insure that its movement cannot exceed the maximum clamping position.

There are no loose components since all are assembled and mounted in their correct order.

Advantages of the Type A (adjustable contact plate): The distance between the eccentrical cam and the contact surface is adjustable by means of a planar curve. This permits the maximum clamping force to be set by a simple adjustment. In addition this also permits the selection of a preferred lever position in relation to the clamping lever pin.

With these clamping levers thrust forces of up to 4 kN (l1 = 63) and 7 kN (l1 = 79) can be obtained.

Specification

Lever body
Plastic (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 176 °F (80° C)
  • Black, matte finish

Connector
Plastic (Polyacetal POM)
With threaded stud
Stainless steel
European Standard No. 1.4305(AISI 303)

Contact plate / Setting collar
Plastic (Polyamide PA)
Black, matte finish

Assembly pin
Stainless steel
European Standard No. 1.4305 (AISI 303)

RoHS compliant

Technical drawing

Hide technical drawing
EN 926.1 Plastic Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Threaded Stud Type sketch

Part Options / Table

Form

APlastic contact plate with setting nut
BPlastic contact plate without setting nut
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d2l2
in clamping
position
bd3d4d5h
stroke at
90° lever
movement
l3
in clamping
position
min.



max.
l4
Adjustable
range
l6
in clamping
position
t
useable thread
length
2.48M 6.981.97.71.35.83.71.03.89.94.06.71.16
3.11M 8.981.97.79.43.98.79.041.041.10.06.83.28

Build & Price

Lever length l1
Thread d2
Thread length l2
Type


Selected Part

Total USD (net)
$27.02
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$27.02
100249$24.77
250499$22.52
≥ 500$20.27
Weight: 0.105 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: Yes
This article conforms to RoHS, which means it complies with EU Directive 2011/65/EU for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.