GN 927.4 Clamping Levers with Eccentrical Cam Tapped Type

Photo

GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Type: A - Plastic contact plate with setting nut<br />Color: S - Silver, RAL 9006
Type: A - Plastic contact plate with setting nut
Color: S - Silver, RAL 9006
GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Type: A - Plastic contact plate with setting nut<br />Color: S - Silver, RAL 9006 GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Type: A - Plastic contact plate with setting nut<br />Color: B - Black, RAL 9005 GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Type: A - Plastic contact plate with setting nut<br />Color: O - Orange, RAL 2004 GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Type: A - Plastic contact plate with setting nut<br />Color: R - Red, RAL 3000 GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Type: B - Plastic contact plate without setting nut<br />Color: B - Black, RAL 9005 GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Type: B - Plastic contact plate without setting nut<br />Color: O - Orange, RAL 2004 GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Type: B - Plastic contact plate without setting nut<br />Color: R - Red, RAL 3000 GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type Type: B - Plastic contact plate without setting nut<br />Color: S - Silver, RAL 9006

Product description

Information

GN 927.4 clamping levers with eccentrical cam are used for rapid clamping and releasing operations. In contrast to a clamping operation utilizing threads, these levers permit torque-free clamping.

The lever has been designed to insure that its movement cannot exceed the maximum clamping position.

There are no loose components since all are assembled and mounted in their correct order.

Advantages of the Type A (adjustable bearing plate): The distance between the eccentrical cam and the contact surface is adjustable by means of a fine threaded knurled nut. This permits the maximum clamping force to be set by a simple adjustment. In addition this also permits the selection of a preferred lever position in relation to the clamping lever pin.

With these clamping levers, thrust forces of up to 8 kN can be obtained.

Specification

Lever
Zinc die cast, plastic coated, abrasion-proof epoxy resin finish
Black, RAL 9005BB
Orange, RAL 2004OO
Red, RAL 3000RR
Silver, RAL 9006SS

Components
Stainless steel, European Standard No. 1.4305 (AISI 303)


Type A - Adjustable Bearing Plate with Setting Nut
Bearing plate: Black technopolymer (Polyacetal POM), glass fiber reinforced
Setting nut: Stainless steel, European Standard No. 1.4305 (AISI 303)

Type B - Fixed Bearing Plate
Bearing plate: Technopolymer (Polyamide), glass fiber reinforced


RoHS compliant

Technical drawing

Hide technical drawing
GN 927.4 Zinc Die Cast Clamping Levers with Eccentrical Cam, with Stainless Steel Components, Tapped Type sketch

Part Options / Table

Type

APlastic contact plate with setting nut
BPlastic contact plate without setting nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d1bd3d4d5h
stroke at 90°
lever
movement
l3
in clamping
position
l4
Ad-
justable
range
l5
in clamping
position
t
2.4810 x 32.63.63.75.73.03.64.10.12.39
2.481/4 x 20.63.63.75.73.03.64.10.12.39
3.231/4 x 20.79.79.98.89.04.77.12.15.47
3.235/16 x 18.79.79.98.89.04.77.12.15.47
3.985/16 x 18.981.021.181.06.061.00.16.19.59
3.983/8 x 16.981.021.181.06.061.00.16.19.59
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d1bd3d4d5h
stroke at 90°
lever
movement
l3
in clamping
position
l4
Ad-
justable
range
l5
in clamping
position
t
2.48M 5.63.63.75.73.03.64.10.12.39
2.48M 6.63.63.75.73.03.64.10.12.39
3.23M 6.79.79.98.89.04.77.12.15.47
3.23M 8.79.79.98.89.04.77.12.15.47
3.98M 8.981.021.181.06.061.00.16.19.59
3.98M 10.981.021.181.06.061.00.16.19.59

Build & Price

Lever length l1
Thread d1

Inch


Metric


Type


Color
B
O
R
S

Selected Part

Total (net)
$20.32
In stock: 149
In stock
Please note our quantity discounts.
MinMaxPrice
199$20.32
100249$18.62
250499$16.93
≥ 500$15.24
Weight: 0.125 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...