GN 927.5 Clamping Levers with Eccentrical Cam Contact plates plastic, Threaded Stud Type

Photo

GN 927.5 Stainless Steel Clamping Levers with Eccentrical Cam, With Plastic Contact Plate, Threaded Stud Type Type: A - Plastic contact plate with setting nut
Type: A - Plastic contact plate with setting nut
GN 927.5 Stainless Steel Clamping Levers with Eccentrical Cam, With Plastic Contact Plate, Threaded Stud Type Type: A - Plastic contact plate with setting nut GN 927.5 Stainless Steel Clamping Levers with Eccentrical Cam, With Plastic Contact Plate, Threaded Stud Type Type: B - Plastic contact plate without setting nut

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 927.5 clamping levers with eccentrical cam are used for rapid clamping and releasing operations. In contrast to a clamping operation utilizing only threads and a lateral force, these levers permit torque-free clamping via a combined downward vertical and cam actuated motion.

The lever has been designed to insure that its movement cannot exceed the maximum clamping position.

There are no loose components since all are assembled and mounted in their correct order.

Advantages of the Type A (adjustable contact plate): The distance between the eccentrical cam and the contact surface is adjustable by means of a fine threaded knurled nut. This permits the maximum clamping force to be set by a simple adjustment. In addition this also permits the selection of a preferred lever position in relation to the clamping lever pin.

With these clamping levers, thrust forces of up to 8 kN (1800 lbf) can be obtained.

Specification

Lever
Stainless Steel, European Standard No. 1.4308 (AISI CF-8)

Components
Stainless steel, European Standard No. 1.4305 (AISI 303)


Type A - Adjustable Contact Plate with Setting Nut
Contact plate: Black technopolymer (Polyacetal POM), glass fiber reinforced
Setting nut: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

Type B - Fixed Contact Plate
Contact plate: Black technopolymer (Polyamide), glass fiber reinforced

RoHS compliant

Technical drawing

Hide technical drawing
GN 927.5 Stainless Steel Clamping Levers with Eccentrical Cam, With Plastic Contact Plate, Threaded Stud Type sketch

Part Options / Table

Type

APlastic contact plate with setting nut
BPlastic contact plate without setting nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1d2l2
in clamping position
bd3d4d5h
stroke
at 90°
lever
move-
ment
l3
in clamping
position
l4
Adjus-
table
range
l5
in clamp-
ing
position
2.4810 x 32.79.981.181.381.571.97.63.63.75.73.03.64.10.12
2.481/4 x 20.79.981.181.381.571.97.63.63.75.73.03.64.10.12
3.231/4 x 20.981.181.381.571.972.36.79.79.98.89.04.77.12.15
3.235/16 x 18.981.181.381.571.972.36.79.79.98.89.04.77.12.15
3.985/16 x 18.981.181.381.571.972.36.981.021.181.06.061.00.16.19
3.983/8 x 16.981.181.381.571.972.36.981.021.181.06.061.00.16.19
Show / Hide columns

Metric

Dimensions in: Inch | Metric
l1d2l2
in clamping position
bd3d4d5h
stroke
at 90°
lever
move-
ment
l3
in clamping
position
l4
Adjus-
table
range
l5
in clamp-
ing
position
2.48M 5.63.79.981.181.381.571.97.63.63.75.73.03.64.10.12
2.48M 6.63.79.981.181.381.571.97.63.63.75.73.03.64.10.12
3.23M 6.79.981.181.381.571.972.36.79.79.98.89.04.77.12.15
3.23M 8.79.981.181.381.571.972.36.79.79.98.89.04.77.12.15
3.98M 8.79.981.181.381.571.972.36.981.021.181.06.061.00.16.19
3.98M 10.79.981.181.381.571.972.36.981.021.181.06.061.00.16.19

Build & Price

Lever length l1
Thread d2

Inch


Metric


Thread length l2
Type


Selected Part

Total (net)
$26.06
In stock: 59
In stock
Please note our quantity discounts.
MinMaxPrice
199$26.06
100249$23.89
250499$21.72
≥ 500$19.54
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...