NO. 6312 VI Crocodile Clamps Steel, with Adjustable Holders and Stud Bolt with Internal Hexagon

Photo

Product description

Information

NO. 6312 VI crocodile clamps are infinitely adjustable, easily expanded for every clamping height. They are used for a variety of clamping applications including those using T-grooves and threaded holes.

Use allen wrench (not included) to mount or remove the stud bolt, allowing for better handling when setting up the clamp. The allen wrench should not be used for clamping.

Compression piece and adjustable holders are connected permanently to the clamp body, so the crocodile clamp can be used quickly.

The clamp body is equipped with two varied clamping surfaces and can be easily turned to use one side or the other. Due to the fully assembled construction, this makes for easy set-up and handling on equipment. Crocodile clamps are especially suitable for use on injection molding machines and various presses.

Advantages:
- Variable and fast adjustment option at a distance from the workpiece
- Use in all areas involving cutting and non-cutting processes
- Especially well-suited for use on injection moulding machines and presses
- No additional supports needed to achieve the required clamping height
- Adjustable holder pieces are connected permanently to the clamping jaw
- The crocodile clamp can be extended easily for every clamping height.

Specification

Clamp body, compression pieces and adjustable holders
Tempered steel
Galvanized finish

Stud bolt DIN 6379
Tempered steel
Blackened finish

Washer DIN 6340
Tempered steel
Blackened finish

Nut DIN 6330B
Tempered steel
Blackened finish

RoHS compliant

Accessory

DIN 787 T-slot bolt
DIN 508 T-slot nut

Technical drawing

3D
Hide technical drawing
NO. 6312 VI Steel Crocodile Clamps, with Adjustable Holders and Stud Bolt with Internal Hexagon sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d
Bore
Thread
Clamping stud

Length
Clamping Stud
b1 x l1b2h1h2h3h4
min. - max.
(millimeter)
h5l2l3l4A/FMax. clamping force F
B 13M 123.9444 x 1151.181.060.670.470-300.710.430.981.1846744 lbf (30 kN)
B 13M 124.9244 x 1151.181.060.670.470-550.710.430.981.1846744 lbf (30 kN)
B 17M 124.9255 x 1501.611.420.830.670-500.790.471.381.4248992 lbf (40 kN)
B 17M 126.3055 x 1501.611.420.830.670-700.790.471.381.4248992 lbf (40 kN)
B 17M 164.9255 x 1501.611.420.830.670-400.790.471.381.4248992 lbf (40 kN)
B 17M 166.3055 x 1501.611.420.830.670-700.790.471.381.4248992 lbf (40 kN)
B 21M 166.3062 x 1871.181.651.060.790-401.180.551.731.73413489 lbf (60 kN)
B 21M 167.8762 x 1871.181.651.060.790-801.180.551.731.73413489 lbf (60 kN)
B 21M 206.3062 x 1871.181.651.060.790-401.180.551.731.73513489 lbf (60 kN)
B 21M 207.8762 x 1871.181.651.060.790-801.180.551.731.73513489 lbf (60 kN)
B 25M 207.8770 x 2351.182.011.340.940-701.220.672.361.85516861 lbf (75 kN)
B 25M 209.8470 x 2351.182.011.340.940-1001.220.672.361.85516861 lbf (75 kN)
B 25M 247.8770 x 2351.182.011.340.940-701.220.672.361.85516861 lbf (75 kN)
B 25M 249.8470 x 2351.182.011.340.940-1001.220.672.361.85516861 lbf (75 kN)

Build & Price

Bore d
Thread
Length

Selected Part

Total US Dollars (net)
$112.71
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$112.71
1024$103.32
2549$93.93
≥ 50$84.53
Weight: 1.410 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.