NO. 6314 V Adjustable Plain Clamps With Adjusting Screw, without T-Slot Bolt

Photo

Product description

Information

No. 6314 V is particularly suitable for clamping low workpieces. The clamping height can be steplessly adjusted by means of the adjusting screw (knurled or socket head).

Specification

Adjustable Plain Clamp
Tempered steel, black oxide finish

RoHS compliant

Technical drawing

Hide technical drawing
NO. 6314 V Adjustable Plain Clamps, With Adjusting Screw, without T-Slot Bolt sketch

Part Options / Table

Type

AWithout Bolt
Show / Hide columns

Metric

Dimensions in: Inch | Metric
a
Slot Size
(Millimeter)
h2
min. - max. 
(Millimeter)    
d3
min. - max. 
l1d2l6l2l3bh1
108 - 37.433.15M 101.54-.591.181.18.59
12 - 1410 - 47 | 10 - 92.553.94M 121.933.70.831.571.57.79
16 - 1813 - 52 | 13 - 87.714.92M 162.173.541.021.771.97.98
24 - 2820 - 83 | 20 - 1331.027.87M 263.435.391.383.152.761.18

Build & Price

d3
l1
l6
Type

Selected Part

Total USD (net)
$31.22
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$31.22
1024$28.62
2549$26.02
≥ 50$23.41
Weight: 0.595 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.