NO. 6312 V Crocodile Clamps With Adjustable Holders, with Clamping Bolt

Photo

Product description

Information

No. 6312 V Crocodile Clamps are infinitely adjustable, easily expanded for every clamping height.
They are used for a variety of clamping applications including those using T-grooves and threaded holes.

Compression piece and adjustable holders are connected permanently to the clamp body, so the crocodile clamp can be used quickly.

The clamp body is equipped with two varied clamping surfaces and can be easily turned to use one side or the other.

Due to the fully assembled construction, this makes for easy set-up and handling on equipment. Crocodile clamps are especially suitable for use on injection molding machines and various presses.

Specification

Clamp body, compression piece and back support
Tempered steel, galvanized finish

Clamping bolt
DIN 787, tempered steel

Washer DIN 6340
Tempered steel

Nut DIN 6330B
Tempered steel

Technical drawing

Hide technical drawing
NO. 6312 V Crocodile Clamps, With Adjustable Holders, with Clamping Bolt sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d
Bore
Slot SizeThread
Clamping T-Bolt
Length
Clamping T-Bolt
h1h2h3h4h5b1b2l1l2l3l4Clamp Force
Max.*(kN)
B 13.39M 103.941.06.67.470-40181.731.184.53.43.981.185620 lbf (25 kN)
B 13.47M 124.921.06.67.470-55181.731.184.53.43.981.186744 lbf (30 kN)
B 13.55M 124.921.06.67.470-55181.731.184.53.43.981.186744 lbf (30 kN)
B 17.47M 126.301.42.83.670-70202.171.615.91.471.381.427868 lbf (35 kN)
B 17.55M 126.301.42.83.670-70202.171.615.91.471.381.427868 lbf (35 kN)
B 17.63M 166.301.42.83.670-70202.171.615.91.471.381.428992 lbf (40 kN)
B 17.71M 166.301.42.83.670-70202.171.615.91.471.381.428992 lbf (40 kN)
B 21.63M 167.871.651.06.790-80302.441.187.36.551.731.7312364 lbf (55 kN)
B 21.71M 167.871.651.06.790-80302.441.187.36.551.731.7312364 lbf (55 kN)
B 21.79M 207.871.651.06.790-80302.441.187.36.551.731.7313489 lbf (60 kN)
B 21.87M 207.871.651.06.790-80302.441.187.36.551.731.7313489 lbf (60 kN)
B 25.79M 209.842.011.34.940-100312.761.189.25.672.361.8515737 lbf (70 kN)
B 25.87M 209.842.011.34.940-100312.761.189.25.672.361.8515737 lbf (70 kN)
B 25.94M 249.842.011.34.940-100312.761.189.25.672.361.8516861 lbf (75 kN)
B 251.10M 249.842.011.34.940-100312.761.189.25.672.362.3616861 lbf (75 kN)
*Specified clamping forces in optimal clamping position (smallest distance from the clamping screw to the clamping point). Clamping forces can vary depending on clamping, strength class of the clamping screw, and the condition of the thread (lubrication).

Build & Price

Bore d
Slot Size
Thread(T-Bolt)
Length(T-Bolt)

Selected Part

Total USD (net)
$96.01
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$96.01
1024$88.01
2549$80.01
≥ 50$72.01
Weight: 1.351 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.