NO. 6312 VI Crocodile Clamps With Adjustable Holders and Stud Bolt

Photo

Product description

Information

No. 6312 VI Crocodile Clamps are infinitely adjustable, easily expanded for every clamping height. They are used for a variety of clamping applications including those using T-grooves and threaded holes.

Use allen wrench (not included) to mount or remove the stud bolt, allowing for better handling when setting up the clamp. The allen wrench should not be used for clamping.

Compression piece and adjustable holders are connected permanently to the clamp body, so the crocodile clamp can be used quickly.

The clamp body is equipped with two varied clamping surfaces and can be easily turned to use one side or the other. Due to the fully assembled construction, this makes for easy set-up and handling on equipment. Crocodile clamps are especialy suitable for use on injection molding machines and various presses.

Specification

Clamp body, compression piece and back support
Tempered steel, galvanized finish

Stud bolt
DIN 6379, tempered steel

Washer
DIN 6340, tempered steel

Nut
DIN 6330B, tempered steel

Technical drawing

Hide technical drawing
NO. 6312 VI Crocodile Clamps with Adjustable Holders and Stud Bolt sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
dThread
Clamping Stud
Length
Clamping Stud
Clamp Force
Max.(kN)
h4A/Fh1h2h3b1 X l1b2l3l4h5l2Weight
Per Each
(g)
B 13M 123.946744 lbf (30 kN)0-3041.06.67.4744 X 1151.18.981.18.71.4325.16
B 13M 124.926744 lbf (30 kN)0-5541.06.67.4744 X 1151.18.981.18.71.4325.94
B 17M 124.928992 lbf (40 kN)0-5041.42.83.6755 X 1501.611.381.42.79.4760.43
B 17M 126.308992 lbf (40 kN)0-7041.42.83.6755 X 1501.611.381.42.79.4761.34
B 17M 164.928992 lbf (40 kN)0-4041.42.83.6755 X 1501.611.381.42.79.4765.35
B 17M 166.308992 lbf (40 kN)0-7041.42.83.6755 X 1501.611.381.42.79.4767.64
B 21M 166.3013489 lbf (60 kN)0-4041.651.06.7962 X 1871.181.731.731.18.55101.85
B 21M 167.8713489 lbf (60 kN)0-8041.651.06.7962 X 1871.181.731.731.18.55103.35
B 21M 206.3013489 lbf (60 kN)0-4051.651.06.7962 X 1871.181.731.731.18.55108.07
B 21M 207.8713489 lbf (60 kN)0-8051.651.06.7962 X 1871.181.731.731.18.55111.57
B 25M 207.8716861 lbf (75 kN)0-7052.011.34.9470 X 2351.182.361.851.22.67160.31
B 25M 209.8416861 lbf (75 kN)0-10052.011.34.9470 X 2351.182.361.851.22.67164.25
B 25M 247.8716861 lbf (75 kN)0-7052.011.34.9470 X 2351.182.361.851.22.67172.20
B 25M 249.8416861 lbf (75 kN)0-10052.011.34.9470 X 2351.182.361.851.22.67178.11

Build & Price

d
Thread
Length

Selected Part

Total USD (net)
$107.70
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$107.70
1024$98.73
2549$89.75
≥ 50$80.78
Weight: 1.410 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.