NO. 6315 GN Forked Clamps Steel, with Shoe End

Photo

Product description

Specification

Forked Clamp
Tempered steel, enameled finish

RoHS compliant

Technical drawing

Hide technical drawing
NO. 6315 GN Steel Forked Clamps, with Shoe End sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
dl1Fits Bolt Size
Metric
x1Fits Bolt Size
Inch
h1h2b1b2l2l3
.353.94M 8M 85/16.59.151.18.631.26.71
.434.92M 10M 103/8.79.201.18.791.50.94
.556.30M 12M 141/2.98.251.57.941.851.18
.557.87M 12M 141/2.98.251.57.941.851.18
.717.87M 16M 185/81.18.301.971.102.241.42
.719.84M 16M 185/81.18.301.971.102.241.42
.879.84M 20M 223/41.57.392.361.382.681.77
.8712.40M 20M 223/41.57.392.361.382.681.77
1.029.84M 24M 2411.57.392.761.693.272.20
1.0212.40M 24M 2411.57.392.761.693.272.20
1.3412.40M 30M 301 1/41.97.493.151.973.462.20
1.3415.75M 30M 301 1/41.97.493.151.973.462.20

Build & Price

d
l1

Selected Part

Total USD (net)
$41.08
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$41.08
1024$37.65
2549$34.23
≥ 50$30.81
Weight: 0.837 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.