NO. 6317 Double Ended Goose Neck Clamps Steel

Photo

Product description

Information

DIN 6340 or DIN 6319G washers are usually used with this clamp.

Specification

Tempered steel, enameled finish

RoHS compliant

Technical drawing

Hide technical drawing
NO. 6317 Steel Double Ended Goose Neck Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
dl1Fits Bolt Sizeh1h2b1b2l2
.713.94M 12M 181.57.791.57.791.02
.985.51M 20M 242.361.182.361.181.50

Build & Price

d
l1

Selected Part

Total USD (net)
$62.94
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$62.94
1024$57.70
2549$52.45
≥ 50$47.21
Weight: 1.102 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.