NO. 6430 Atlas Screw Jacks With Jam Nut

Photo

Product description

For safety, use locating pad No. 6443 when using clamp to DIN 6315 B, DIN 6315 C, and No. 6315 GN from slot width 26 mm.

Housing
Cast iron, hammer-effect enameled finish

Spindle unit
Trapezoidal thread TR 30 x 6, tempered steel

Spindle head
Hammer-effect enameled finish

Centering hole diameter is 12 mm for pads

Technical drawing

Hide technical drawing
NO. 6430 Atlas Screw Jacks With Jam Nut sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Sizeh1
Min.
Height
h2
Max.
Height
Thread
Dia.
and Pitch
b
Slot
Width
Ød
Diameter
Housing
Base
Dimensions
Length x Width
F max.

(KN)
Weight
Per Each
(Grams)
14010014030 x 6.711.9775 x 1106068.90
20014020030 x 6.711.9775 x 1106086.61
32020032030 x 6.871.9790 x 16040133.86
55032055030 x 6.871.9790 x 16025190.94

Build & Price

Size
b

Selected Part

Total USD (net)
$128.55
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$128.55
1024$117.84
2549$107.13
≥ 50$96.41
Weight: 3.790 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.