6803-S Vertical Acting Toggle Clamps Steel, with Safety Interlock and Angled Mounting Base

Photo

6803-S Steel Vertical Acting Toggle Clamps, with Safety Interlock and Angled Mounting Base

Product description

Information

The safety interlock feature locks the twin-arm of the toggle clamp either closed or open, thus protecting against vibrations or inadvertent slamming shut of the twin-arm.

Specification

Toogle clamp
SteelST, zinc plated, passivated

Rivets
Stainless Steel
  • case hardened bushings
  • bearing spots greased

Handle
  • Ergonomic handle of high quality, oil resistant red plastic

Open twin-arm and angled base

Supplied complete with zinc plated steel spindle and neoprene tip hold-down screw assembly

RoHS compliant

Technical drawing

Hide technical drawing
6803-S Steel Vertical Acting Toggle Clamps, with Safety Interlock and Angled Mounting Base sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeF1F2H1L1L2ABCDEF
3315 lbf (1400 N)562 lbf (2500 N)9.574.41-.312.56.79.281.691.06
Show / Hide columns
Dimensions in: Inch (change to Metric)
SizeHHWIKMNPαα*
31.420-12.71.301.261.811.384.132.36

Build & Price

Size
Material

Selected Part

Total USD (net)
$84.20
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$84.20
5099$77.18
100249$70.17
≥ 250$63.15
Weight: 1.190 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.