GN 708.1 Toggle Clamp Spindle Assemblies Steel, with Protective Neoprene Tip

Photo

GN 708.1 Steel Toggle Clamp Spindle Assemblies, with Protective Neoprene Tip  Type: B - Rounded spindle tip
Type: B - Rounded spindle tip
GN 708.1 Steel Toggle Clamp Spindle Assemblies, with Protective Neoprene Tip  Type: B - Rounded spindle tip GN 708.1 Steel Toggle Clamp Spindle Assemblies, with Protective Neoprene Tip  Type: A - Flat spindle tip

Product description

Information

GN 708.1 toggle clamp spindle assemblies are primarily used with toggle clamps. They provide non-marking, yet secure clamping or holding of the work piece via the toggle clamp.
The hexagon nuts are included.

Specification

Spindle
  • SteelST
    zinc plated, blue passivated finish

Hex jam nuts ISO 4035
  • Steel
    zinc plated, blue passivated finish

Spindle tip
Rubber, Neoprene (CR)
  • 85 shore A ≈
  • vulcanized
  • black

RoHS compliant

Technical drawing

Hide technical drawing
GN 708.1 Steel Toggle Clamp Spindle Assemblies, with Protective Neoprene Tip  sketch

Part Options / Table

Type

AFlat spindle tip
BRounded spindle tip
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
Length ld2d3hmr
M 41.301.69-.31.31.39.09.24
M 51.772.17-.39.35.43.11.31
M 61.382.172.56.51.47.47.13.39
M 81.692.68-.63.55.71.16.47
M 101.973.033.82.79.71.83.20.59
M 123.945.12-.98.91.94.24.71

Build & Price

Thread diameter d1
Length l
Type


Material

Selected Part

Total USD (net)
$1.41
In stock: 19
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$1.41
5099$1.29
100249$1.18
≥ 250$1.06
Weight: 0.021 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.