GN 802 Toggle Clamp Spindle Assemblies Steel, with Swivel Thrust Pad

Photo

GN 802 Steel Toggle Clamp Spindle Assembly, with Swivel Thrust Pad

Product description

Information

A snap ring between the screw and thrust pad provides a fast and simple connection.
Thrust pad can be disassembled from screw.

Specification

Grub screw
DIN 6332
Steel, black oxide finish

Thrust pad
DIN 6311
Steel, black oxide finish

Hex jam nuts ISO 4032 / DIN 934
Steel
zinc plated, blue passivated finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 802 Steel Toggle Clamp Spindle Assembly, with Swivel Thrust Pad sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
Length ld2ehm
M 5*1.46---.55-.39.19
M 61.261.652.05-.47.09.28.20
M 81.501.892.483.27.63.12.35.27
M 101.732.132.523.31.79.14.43.33
M 122.172.563.354.13.98.18.51.43
* Clamping bolt M5: bolt end and thrust pad are not hardened and not removable.

Build & Price

Thread diameter d1
Length l

Selected Part

Total USD (net)
$4.81
In stock: 41
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$4.81
5099$4.41
100249$4.01
≥ 250$3.60
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.