GN 804 Toggle Clamp Spindle Assemblies Steel, with adjustable spring loaded thrust pad

Photo

GN 804 Steel Toggle Clamp Spindle Assemblies, with adjustable spring loaded thrust pad

Product description

Information

In order to pass the dead center point and / or compensate for work piece tolerances when using hand operated toggle clamps, a spring loaded thrust pad such as GN 708.1 can be used.

GN 804 toggle clamp spindle assemblies, which include Belleville spring washers, not only help to overcome workpiece tolerances, but also allow presetting of the required clamping force.

This adjustment can be made via the hex nut (A/F). The setting nut stroke is the distance by which the Belleville washers can be preloaded as shown on the above graph to give the required clamping force.

Hex jam nuts are included.

Specification

Threaded spindle
Steel
  • Tensile strength class 5.8 (500 N/mm2)
  • zinc plated, blue passivated finish

Hexagon nuts ISO 4032
Steel
zinc plated, blue passivated finish

Thrust pad
Steel
nitrided, black oxide finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 804 Steel Toggle Clamp Spindle Assemblies, with adjustable spring loaded thrust pad sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
Length±0.04d2d3hmA/F
M 51.77.51.43.51.16.55
M 61.97.63.51.59.16.63
M 82.76.71.59.67.20.71
M 103.35.94.71.79.24.94
M 124.171.10.83.94.281.06

Build & Price

Thread diameter d1
Length l

Selected Part

Total USD (net)
$13.49
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$13.49
5099$12.37
100249$11.25
≥ 250$10.12
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.