GN 807 Toggle Clamp Spindle Assemblies Steel, with or without Push-On Protective Cap

Photo

GN 807 Steel Toggle Clamp Spindle Assemblies, with or without Push-On Protective Cap Type: A - without protective cap
Type: A - without protective cap
GN 807 Steel Toggle Clamp Spindle Assemblies, with or without Push-On Protective Cap Type: A - without protective cap GN 807 Steel Toggle Clamp Spindle Assemblies, with or without Push-On Protective Cap Type: B - with protective cap

Product description

Information

GN 807 steel toggle clamp spindle assemblies are primarily used with toggle clamps.
The flexible protective cap can be inserted easily over the hex screw head.

Specification

Hex head screw ISO 4017 / DIN 933
Steel
Tensile strength class 8.8 (800 N/mm2)
zinc plated, blue passivated finish

Hexagon nuts ISO 4032
Steel
zinc plated, blue passivated finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 807 Steel Toggle Clamp Spindle Assemblies, with or without Push-On Protective Cap sketch

Part Options / Table

Type

Awithout protective cap
Bwith protective cap
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Thread
l1
Length
d2h1h2l2mA/F
M 4.91--.43.12.26.10.13.28
M 51.50--.49.14.31.10.19.31
M 61.141.93-.59.16.39.16.20.39
M 81.422.203.78.75.22.51.22.27.51
M 101.693.035.00.94.26.63.28.33.63
M 122.093.465.041.02.30.75.33.43.71
M 14*2.13---.35--.50.83
* Spindle Assembly M 14 is not available as type B (with protective cap)

Build & Price

Thread diameter d1
Length l1
Type


Selected Part

Total (net)
$0.96
In stock: 48
In stock
Please note our quantity discounts.
MinMaxPrice
149$0.96
5099$0.88
100249$0.80
≥ 250$0.72
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...