GN 809 Clamp Mounts Steel, for toggle clamps with solid clamping arm

Photo

GN 809 Steel Clamp Mounts, for toggle clamps with solid clamping arm

Product description

Information

GN 809 clamp mounts have been developed for use with toggle clamps that are designed with a solid clamping arm.

The clamp mount can be moved along the clamping arm and be adjusted in height. Once the desired position is reached, you can secure the mount in place with the clamping screw.

The d2 thread functions to hold pressure screws, pressure dies, and similar devices.

Specification

Steel
zinc plated, blue passivated finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 809 Steel Clamp Mounts, for toggle clamps with solid clamping arm sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
bd3
Thread
d4
Thread
d5h1
max.

min.
h2
max.

min.
.47M 5.17M 12 x 1.5M 3.79.55-.31.47.24
.63M 6.21M 16 x 1.5M 4.87.63(18)*.39.63.31
.71M 8.25M 18 x 1.5M 4.94.91(24)**.51.79.39
.79M 8.29M 20 x 1.5M 51.06.98-.59.79.39
.87M 10.33M 22 x 1.5M 51.181.10-.63.94.47
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1l1l2
max.
thread
depth
l3s1s2w
Adjustable range
axial
for toggle clamps
GN 810
GN 810.1

GN 812
GN 812.1

GN 820
GN 820.1
GN 860
GN 862
GN 862.1
.471.22.24.20.43-.16.122.95-2.952.76
.631.57.39.22.63(14)*.20.165.12-5.124.92
.712.01.51.24.71(17)**.24.209.067.879.067.87
.792.24.59.28.87-.28.2012.99-13.98-
.872.36.63.31.79-.31.20-11.81-11.81
* Dimension in parentheses applies only to GN 860
** Dimension in parentheses applies only to GN 812, GN 812.1 GN 862 and GN 862.1

Build & Price

Diameter d1
Thread diameter d2

Selected Part

Total USD (net)
$18.41
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$18.41
5099$16.88
100249$15.35
≥ 250$13.81
Weight: 0.048 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.