GN 810 Vertical Acting Toggle Clamps Steel, with Horizontal Mounting Base

Photo

GN 810 Steel Vertical Acting Toggle Clamps, with Horizontal Mounting Base Type: C - U-bar version, with two flanged washers and GN 708.1 spindle assembly
Type: C - U-bar version, with two flanged washers and GN 708.1 spindle assembly
GN 810 Steel Vertical Acting Toggle Clamps, with Horizontal Mounting Base Type: C - U-bar version, with two flanged washers and GN 708.1 spindle assembly GN 810 Steel Vertical Acting Toggle Clamps, with Horizontal Mounting Base Type: A - U-bar version, with two flanged washers GN 810 Steel Vertical Acting Toggle Clamps, with Horizontal Mounting Base Type: E - Solid bar version, with clasp

Product description

Information

GN 810 vertical acting toggle clamps work according to the toggle principle: lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position.

Vertical acting toggle clamps in the U-bar version with two flanged washers (type A) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for type C.

Type E version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component, or by utilizing the bar in conjunction with the GN 809 clamp mounts to hold the work piece in place.

Specification

Toggle clamp
Case-hardened steel C10
  • Zinc plated, blue passivated finish
  • Tempered bearing pins
  • Case hardened bearing rivets
    (for size 230 and up)

All moving parts
Lubricated with special grease

Hand grip
High quality, oil resistant red plastic

Spindle assembly GN 708.1
  • Threaded stud
    Steel, zinc plated, blue passivated finish
  • Flat spindle tip (type A)
    Black neoprene rubber (CR), 85° shore A, vulcanized

Mounting holes accommodate inch or metric size screws

RoHS compliant

Accessory

Spindle assemblies
GN 801 clamp mounts (for type A)
GN 809 clamp mounts (for type E)

Technical drawing

Hide technical drawing
GN 810 Steel Vertical Acting Toggle Clamps, with Horizontal Mounting Base sketch

Part Options / Table

Type

AU-bar version, with two flanged washers
CU-bar version, with two flanged washers and GN 708.1 spindle assembly
ESolid bar version, with clasp
Show / Hide columns

Metric

Dimensions in: Inch | Metric
SizeFH
Holding capacity
a ≈b1b2b3d1
Thread
d2h1h2h3h4h5
75169 lbf (750 N).791.141.34.20M 5.183.86.81.43.75.22
130236 lbf (1050 N)1.101.381.65.24M 6.225.591.10.631.00.44
230450 lbf (2000 N)1.571.691.77.33M 8.266.611.32.711.18.37
330540 lbf (2400 N)1.691.972.56.41M 10.337.681.69.871.46.59
430629 lbf (2800 N)2.522.282.56.49M 12.339.722.191.021.69.91
5301012 lbf (4500 N)3.543.153.74.49M 12.4911.933.331.261.932.05
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1
Type A
Type C

Type E
l2l3
max.
l4m1m2m3m4r ≈s1s2w
Adjustable
range
752.622.641.241.611.77.59.63.94.942.46.08.16.59
1303.353.391.652.132.17.49.751.061.143.13.10.20.69
2304.354.412.282.872.68.75.791.261.264.09.12.24.79
3305.085.142.603.393.031.141.261.771.814.80.14.28.75
4306.466.543.464.493.941.261.261.771.776.14.16.391.30
5308.788.864.925.983.941.972.012.762.768.35.28.391.06

Build & Price

Size
Type



Selected Part

Total USD (net)
$10.87
In stock: 51
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$10.87
5099$9.96
100249$9.06
≥ 250$8.15
Weight: 0.215 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.