GN 813 Heavy Duty Vertical Acting Toggle Clamps Steel, with Vertical Mounting Base

Photo

GN 813 Steel Heavy Duty Vertical Acting Toggle Clamps, with Vertical Mounting Base

Product description

Information

GN 813 vertical acting toggle clamps are used for applications where a very high holding force is required, such as closing of foam molds.

These clamps have been designed for easy dismantling: i.e. the bearing pins are locked with circlips.

After dismantling the individual parts, they can be modified to suit individual applications. Because GN 813 heavy duty toggle clamps have the ability to be welded, they provide the fixture designer the flexibility of using a standard clamp, and creating his own clamping arm design.

Specification

Bearing pins and clamping lever
Steel St 60
blackened finish

Other parts
Steel St 37
  • weldable
  • blackened finish

Bearing pins and rivets
case-hardened

All moving parts lubricated with a special grease

Hand grip
High quality, oil resistant red plastic

RoHS compliant

Technical drawing

Hide technical drawing
GN 813 Steel Heavy Duty Vertical Acting Toggle Clamps, with Vertical Mounting Base sketch

Part Options / Table

Type

FSolid bar version
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH in N
Holding Capacity
b1b2b3b4e
10002248 lbf (10000 N)3.151.42.79.792.64
20004496 lbf (20000 N)3.941.42.79.793.23
30006744 lbf (30000 N)4.331.77.98.983.54
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh1h2h3l1l2r
100010.432.17.987.484.336.97
200011.692.561.388.664.727.95
300012.603.151.579.845.519.06

Build & Price

Size
Type

Selected Part

Total USD (net)
$129.78
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$129.78
5099$118.97
100249$108.15
≥ 250$97.34
Weight: 5.291 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.