GN 851 Horizontal Latch Type Toggle Clamps Steel, with Horizontal Mounting Base

Photo

GN 851 Steel Horizontal Latch Type Toggle Clamps, with Horizontal Mounting Base Type: T2 - With U-bolt latch, with catch
Type: T2 - With U-bolt latch, with catch
GN 851 Steel Horizontal Latch Type Toggle Clamps, with Horizontal Mounting Base Type: T2 - With U-bolt latch, with catch GN 851 Steel Horizontal Latch Type Toggle Clamps, with Horizontal Mounting Base Type: T - Without U-bolt latch, with catch

Product description

Information

The stroke of the U-bolt latch of horizontal latch type toggle clamps GN 851 can be adjusted within its range.

The circular movement of the handle is transformed into linear action of the latch. These clamps are mostly used to fasten hinged lids on containers.

In the clamped position the U-bolt latch with clamping arm is parallel to the plane of the operating handle.

In addition to the standard lengths of the U-bolt latches shown in the table, a variety of other lengths are also available under the GN 951.1 series.

Specification

Toggle clamp

  • Case-hardened steel C10
    Zinc plated, blue passivated finish
  • U-bolt latch
    Steel St. 37
    Zinc plated, blue passivated finish

All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


RoHS

Technical drawing

3D
Hide technical drawing
GN 851 Steel Horizontal Latch Type Toggle Clamps, with Horizontal Mounting Base sketch

Part Options / Table

Type

T2With U-bolt latch, with catch
TWithout U-bolt latch, with catch
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
ab1b2b3b4b5d1d2h1h2
160360 lbf (1600 N)0.471.021.100.830.790.55M 40.171.020.71
320719 lbf (3200 N)0.631.571.731.261.100.87M 60.261.180.98
7001686 lbf (7500 N)0.942.362.131.501.501.02M 80.331.651.42
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1l2
min.
m1m2m3m4m5r ≈
at w2 = 0
sw1
Stroke
w2
Adjustable
range
1603.860.430.750.200.630.200.391.380.080.980.43
3205.980.751.260.410.750.280.562.130.121.890.51
7008.660.831.500.371.630.370.752.760.142.281.02

Build & Price

3D Product Configurator
Size
Type


Selected Part

Total US Dollars (net)
$15.74
In Stock: 134
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$15.74
5099$14.43
100249$13.12
≥ 250$11.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.185 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.