GN 852 Latch Type Toggle Clamps Steel, Heavy Duty Type

Photo

GN 852 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: T2 - with mounting holes, with U-bolt latch, with catch
Type: T2 - with mounting holes, with U-bolt latch, with catch
GN 852 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: T2 - with mounting holes, with U-bolt latch, with catch GN 852 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: T - with mounting holes, without U-bolt latch, with catch GN 852 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: T2S - for welding, with U-bolt latch, with catch GN 852 Steel Latch Type Toggle Clamps, Heavy Duty Type Type: TS - for welding, without U-bolt latch, with catch

Product description

Information

GN 852 heavy duty latch type toggle clamps are used for very high holding forces, as may be required in plastic high pressure mold forming.

The stroke of the U-bolt latch can be adjusted within its range.

In addition to the standard lengths of the U-bolt latches shown in the table, a variety of other lengths are also available under the GN 951.2 series.

Specification

Base and fixed catch
Steel C22
  • Forged
  • Black lacquered (Type T2 / T)
  • Chemically blackened (Type T2S / TS)

Clamping lever
  • C 40, forged steel
  • Black powder coat paint finish

U-bolt latch and bearing bolt
Steel St.37
Zinc plated, blue passivated

All mobile sections lubricated with special grease

RoHS compliant

On request

Latch type toggle clamps with safety pawl

Technical drawing

Hide technical drawing
GN 852 Steel Latch Type Toggle Clamps, Heavy Duty Type sketch

Part Options / Table

Type

T2with mounting holes, with U-bolt latch, with catch
T2Sfor welding, with U-bolt latch, with catch
Twith mounting holes, without U-bolt latch, with catch
TSfor welding, without U-bolt latch, with catch
Show / Hide columns

Metric

Dimensions in: Inch | Metric
SizeFH
Holding
Capacity
a1a2b1b2b3b4b5b6b7b8b9d1
Thread
d2d3h1
17003822 lbf (17000 N).87.832.682.521.811.892.681.041.501.10.24M 10.33.552.17
40008992 lbf (40000 N)1.101.063.353.152.172.363.151.261.971.26.24M 12.41.632.68
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh2l1
Type T2S / TS

Type T / T2
l2
min.
l3m1m2m3m4m5r ≈
at w2 = 0
stw1
Stroke
w2
Adjustment Length
17001.368.588.781.305.081.77.451.77.391.103.78.28.082.13.59
40001.6710.4310.671.185.942.24.552.24.491.384.21.35.082.44.98

Build & Price

Size
Type




Selected Part

Total USD (net)
$81.43
In stock: 14
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$81.43
5099$74.64
100249$67.86
≥ 250$61.07
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.