GN 854 Latch Type Toggle Clamps Steel, with Bore for Handle or with Fixed Clamping Arm

Photo

GN 854 Steel Latch Type Toggle Clamps, with Bore for Handle or with Fixed Clamping Arm Identification no.: 1 - With bore
Identification no.: 1 - With bore
GN 854 Steel Latch Type Toggle Clamps, with Bore for Handle or with Fixed Clamping Arm Identification no.: 1 - With bore GN 854 Steel Latch Type Toggle Clamps, with Bore for Handle or with Fixed Clamping Arm Identification no.: 2 - With clamping arm

Product description

Information

The outstanding feature of latch type toggle clamps GN 854 is their highly robust, sturdy and compact design, allowing their use under demanding conditions, e.g. exposure to high temperatures, dust, spray mist, etc.

The specially designed catch allows the forced loosening of the clamping by the clamping arm moving the U-bolt latch forward, e.g. for separating mold halves.

Toggle clamps with bore (identification no. 1) are operated with a gear lever handle that is placed into the bored out socket and removed after operation. This saves space and has the added advantage that the gear lever handle is not exposed to adverse ambient conditions, e.g. becoming too hot to operate. The gear lever handle is not included with the clamp.

The catch can also be mounted using either screws or bolts.

If required, clamps and catches are also available as separate parts; for replacement, the bearing pin is easily dismantled.

Specification

Clamping bearing / clamping arm
Steel

  • Forged
  • Weldable
  • Plain finish

U-bolt latch / bearing pin
Steel St 37, plain finish


Catch
Steel sheet metal, plain finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 854 Steel Latch Type Toggle Clamps, with Bore for Handle or with Fixed Clamping Arm sketch

Part Options / Table

Identification no.

1With bore
2With clamping arm

Type

T2SWeldable
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding
capacity
a1a2b1b2b3b4b5b6d1d2d3h1
Identification no. 1

Identification no. 2
15003372 lbf (15000 N)1.021.102.561.692.052.762.831.18M 100.330.712.173.19
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh2l1
Coding 1

Coding 2
l2
min.
m1m2rtw1w2w3
Stroke
w4
Adjustable
range
15002.178.6613.157.321.570.634.721.180.411.100.981.57

Build & Price

3D Product Configurator
Size
Identification no.


Type

Selected Part

Total US Dollars (net)
$58.04
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$58.04
5099$53.21
100249$48.37
≥ 250$43.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.720 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.