GN 861 Heavy-Duty Pneumatic Toggle Clamps Steel, with Horizontal Mounting Base, with Magnetic Piston

Photo

GN 861 Steel Heavy-Duty Pneumatic Toggle Clamps, with Horizontal Mounting Base, with Magnetic Piston

Product description

Information

GN 861 Heavy-duty pneumatic toggle clamps have been constructed in such a way as to make them easy to unmount. The bearing bolts are axially fixed with circlips. This allows the clamping arm to be modified to suit any particular application.

To ensure an extended life of the mechanical parts as well as the air cylinder the operating pressure should not exceed 6 bar. In addition a lubrication control unit should be fitted in the air line.

GN 861 Heavy-duty pneumatic toggle clamps are also available as version M (magnetic piston). In conjunction with a proximity switch GN 896.3 the piston position is sensed and the generated signal can be used in sequence control systems.

Specification

Base
Cast steel
black lacquered finish

Other parts
Steel St 60
zinc plated, blue passivated finish

Bearing bolts
case-hardened

Double-action air cylinder, maximum pressure 6 bar

All mobile sections lubricated with special grease

RoHS compliant

Accessory

Proximity Switches for Pneumatic Toggle Clamps GN 896.3

Technical drawing

Technical drawing ausblenden
GN 861 Steel Heavy-Duty Pneumatic Toggle Clamps, with Horizontal Mounting Base, with Magnetic Piston sketch

Article options / Table

Type

EPSolid clamping arm, weldable

Coding

MMagnetic piston
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH in N
Holding
Capacity
FS in N
Clamping
force at 6 bar ≈
b1b2b3d1d2
Thread
Inside Ø Connection Tubeh1h2
10002248 lbf (10000 N)562 lbf (2500 N)4.023.54.79.41G 1/4.315.713.15
20004496 lbf (20000 N)809 lbf (3600 N)4.413.94.79.41G 3/8.396.693.54
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh3l1l2l3m1m2m3m4r ≈s
1000.9816.143.546.102.56.492.561.895.51.51
20001.3819.174.456.932.76.592.762.206.77.51

Build & Price

Size
Type

Coding

Selected Part

Total (net)
$585.06
In stock: 2
In stock
Please note our quantity discounts.
MinMaxPrice
149$585.06
5099$536.30
100249$487.55
≥ 250$438.79
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 8:00 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...