GN 863 Heavy Duty Pneumatic Lock-Down Toggle Clamps Steel, with Magnetic Piston, with Vertical Mounting Base

Photo

GN 863 Steel Heavy Duty Pneumatic Lock-Down Toggle Clamp, heavy duty type with magnetic piston,  with Vertical Mounting Base

Product description

Information

GN 863 Heavy duty pneumatic lock-down toggle clamps have been constructed in such a way as to make them easy to unmount: The bearing pins are axially fixed with circlips. This allows the clamping arm to be modified once it is dismantled, to suit any particular application.

To ensure an extended life of the mechanical parts as well as the air cylinder the operating pressure should not exceed 6 bar. In addition a lubrication control unit should be mounted in the air in-feed line.

These clamps have a magnetic piston. In conjunction with a GN 896.3 proximity switch, the piston position is sensed and the generated signal can be used in sequence control systems.

Specification

Base
Cast steel
black powder coat paint finish

Other parts
Steel St 60
zinc plated, blue passivated finish

Bearing bolts
case hardened

Double action air cylinder
max. operating pressure 6 bar

All moving parts lubricated with special grease

RoHS compliant

Accessory

Proximity switches with mounting bracket GN 896.3

Technical drawing

Hide technical drawing
GN 863 Steel Heavy Duty Pneumatic Lock-Down Toggle Clamp, heavy duty type with magnetic piston,  with Vertical Mounting Base sketch

Part Options / Table

Type

EPVSolid clamping arm

Coding

MMagnetic piston
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH in N
Holding
Capacity
FS in N
Piston Force
at 6 bar ≈ N
b1b2b3b4d1d2
Thread
Inside Ø Connection Tubeh1
10002248 lbf (10000 N)731 lbf (3250 N)4.023.543.15.79.41G 1/4.3113.98
20004496 lbf (20000 N)1259 lbf (5600 N)4.413.943.54.79.49G 3/8.3916.73
Show / Hide columns
Dimensions in: Inch (change to Metric)
SizeSizeh2h3l1l2m1m2m3m4rs
100010005.22.988.563.151.97.491.97-5.67.51
200020006.341.389.703.942.13.492.281.776.63.55

Build & Price

Size
Type

Coding

Selected Part

Total USD (net)
$614.87
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$614.87
5099$563.63
100249$512.39
≥ 250$461.15
Weight: 12.434 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.