GN 865 Pneumatic Fastening Clamps

Photo

GN 865 Pneumatic Fastening Clamps

Product description

Information

The maximum clamping moment of the GN 865 pneumatic fastening clamps is reached once the clamping arm is at the end of its stroke. For this reason the working stroke should be completed as closely as possible to the stroke end.



Specification

Steel C 45
blackened finish

max. pressure 10 bar

RoHS compliant

Technical drawing

Technical drawing ausblenden
GN 865 Pneumatic Fastening Clamps sketch

Article options / Table

Type

BIClamping arm vertical
Show / Hide columns

Metric

Dimensions in: Inch | Metric
Size
(Piston-Ø)
max. Clamping
moment
in N
at 6 bar

FH in N
Holding
capacity at r
at 6 bar

FS in N
Clamping
force at r
at 6 bar

ad1 d2
Thread
d3 d4d5
Thread
h1h2l1 
2060517 lbf (2300 N)281 lbf (1250 N).41.391.10M 5.28.17M 5.63.635.91
32150683 lbf (3040 N)499 lbf (2220 N).61.471.57M 6.35.20G 1/8.83.838.11
40300913 lbf (4060 N)818 lbf (3640 N).73.631.97M 8.43.27G 1/81.021.029.61
504751619 lbf (7200 N)1102 lbf (4900 N).85.712.36M 10.51.33G 1/81.221.2210.98
Show / Hide columns
Dimensions in: Inch (change to Metric)
Size
(Piston-Ø)
l2 l3l4l5l6l7 m1
m2m3
m4
m5
m6rst
206.732.76.83.18.833.82.47.30.671.34.87.511.871.26.51
329.333.581.22.241.225.24.71.39.982.011.18.872.661.65.59
4011.104.091.50.301.506.10.87.511.182.441.46.983.252.05.71
5012.724.351.73.311.737.071.06.471.852.811.731.383.802.44.83

Build & Price

Size
Type

Selected Part

Total (net)
$679.25
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
14$679.25
59$622.65
1024$566.05
≥ 25$509.44
Weight: 1.322 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD-data without creating an account please enter your Email-address. Max of 3 CAD downloads pre day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...