GN 866 Pneumatic Fastening Clamps Steel, for Centered Clamping

Photo

GN 866 Steel Pneumatic Fastening Clamps, for Centered Clamping

Technical drawing

3D
Hide technical drawing
GN 866 Steel Pneumatic Fastening Clamps, for Centered Clamping sketch

Part Options / Table

Type

BC2 vertical clamping arms for centered clamping
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Size
(Piston-Ø)
Max. clamping
moment
in Nm
at 6 bar
FS
Clamping
force at r
at 6 bar
FH
Holding
capacity at r
at 6 bar
a-0.008d1 -0.001d2d3 +0.001d4d5l1 -0.02l2 -0.02l3
2060142 lbf (630 N)259 lbf (1150 N)0.830.3941.102M 50.2760.16M 55.436.302.26
32150250 lbf (1110 N)342 lbf (1520 N)1.220.4721.575M 60.3540.20G 1/88.119.333.58
40300405 lbf (1800 N)450 lbf (2000 N)1.460.6301.969M 80.4330.27G 1/89.6111.104.09
Show / Hide columns
Dimensions in: Inch (change to Metric)
Size
(Piston-Ø)
l4l5l6m1
±0.0004
m2m3
±0.0004
m4m5
±0.0004
m6rs1s2tw
Angle in °
200.960.203.500.47240.300.6693-0.86610.511.891.261.500.5166°
321.220.242.850.70870.390.98432.011.18110.872.661.651.650.5914°
401.500.303.520.86610.511.18112.441.45670.983.252.052.050.7114°

Build & Price

3D Product Configurator
Size
Type

Finish

Selected Part

Total US Dollars (net)
$665.57
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$665.57
59$610.11
1024$554.65
≥ 25$499.18
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.433 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 866-20-BC-NCGN 866-32-BC-NCGN 866-40-BC-NC

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.