GN 869.2 T-Bracket / double post bracket accessories Steel, bracket for GN 865

Photo

GN 869.2 Steel, T-Bracket / Double Post Bracket Accessories for pneumatic fastening clamps Type: P - Jaw block parallel to clamping arm
Type: P - Jaw block parallel to clamping arm
GN 869.2 Steel, T-Bracket / Double Post Bracket Accessories for pneumatic fastening clamps Type: P - Jaw block parallel to clamping arm GN 869.2 Steel, T-Bracket / Double Post Bracket Accessories for pneumatic fastening clamps Type: R - Jaw block at right angle to clamping arm

Product description

Information

The t-bracket / double post bracket accessories GN 869.2 have been designed for use with pneumatic fastening clamps GN 865.

T-bracket / double post bracket accessories are equally precisely positioned on the clamping arm as are the jaw block accessories GN 872 on the brackets themselves.

Cap screws and guide bushings are included.

Specification

T-Bracket / Double Post Bracket Accessories
Steel C 45
blackened finish

RoHS compliant

Technical drawing

Hide technical drawing
GN 869.2 Steel, T-Bracket / Double Post Bracket Accessories for pneumatic fastening clamps sketch

Part Options / Table

Type

RJaw block at right angle to clamping arm
PJaw block parallel to clamping arm
Show / Hide columns

Metric

Dimensions in: Inch | Metric
-0.008d1
Thread
d2 +0.001/-0.0004d3
Thread
d4 +0.001/-0.0004hl1l2l3l4l5l6m1m2m3m4
1.26M 6.35M 5.28.393.881.184.55.51.73.311.342.09.67.87
1.65M 8.43M 6.35.555.511.576.42.67.93.332.012.93.911.18
2.05M 10.51M 8.43.636.611.977.80.791.10.492.443.481.181.46
2.44M 10.51M 10.51.717.582.369.15.791.10.492.814.021.571.73

Build & Price

Width b
Type


Selected Part

Total USD (net)
$55.44
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
14$55.44
59$50.82
1024$46.20
≥ 25$41.58
Weight: 0.330 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.