GN 872 Jaw Blocks Steel, for Pneumatic Fastening Clamps

Photo

GN 872 Steel Jaw Blocks, for Pneumatic Fastening Clamps

Product description

Information

Jaw blocks GN 872 are designed to be modified by the user into individual clamping designs, such as prisms and radii. They are also suitable for welding.

The fastening thread and centering holes are adapted to the dimensions of the clamping arms and brackets of the GN 864 / GN 864 / GN 866 pneumatic fastening clamps to enable quick and easy
assembly.

Centering guide bushings GN 870 are not included and need to be ordered separately.

Specification

Jaw block
Steel C45, blackened finish


RoHS

Accessory

Centering Guide Bushings GN 870

Technical drawing

3D
Hide technical drawing
GN 872 Steel Jaw Blocks, for Pneumatic Fastening Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1hd1d2 +0.001 / -0.0004l2l3 ±0.0004t
1.180.981.97M 60.35430.510.66930.31
1.571.382.76M 80.43310.670.90550.47
1.971.773.15M 100.51180.791.18110.59
2.361.973.35M 100.51180.791.57480.59

Build & Price

3D Product Configurator
Length l1
Height h

Selected Part

Total US Dollars (net)
$21.16
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$21.16
59$19.39
1024$17.63
≥ 25$15.87
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 872-30-25GN 872-30-50GN 872-40-35GN 872-40-70GN 872-50-45GN 872-50-80GN 872-60-50GN 872-60-85

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.