GN 873 Clamp Mounting Bracket Accessories for pneumatic fastening clamps GN 864 / GN 865 / GN 866

Photo

GN 873 Clamp Mounting Bracket Accessories for pneumatic fastening clamps

Product description

Information

The clamp mounting bracket accessories GN 873 greatly increases the mounting possibilities and, with that, the field of applications for pneumatic fastening clamps is vastly increased.

The abutting shoulder can be used for precise positioning of the pneumatic fastening clamps thus allowing a problem free exchange of the latter.

The use of the two guide bushings ensures an exact and stable installation of the clamp mounting bracket accessories as well as the pneumatic fastening clamp.

Other clamp mounting bracket accessories for the sizes d1 = 40 (piston Ø 20) and d1 = 50 (piston Ø 40) are shown under the tube clamp connector range.

Guide bushings are included.

Specification

Clamp mounting bracket
Aluminum
black anodized

RoHS compliant

Technical drawing

Hide technical drawing
GN 873 Clamp Mounting Bracket Accessories for pneumatic fastening clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Thread
d3d4 +0.001/-0.0004l1l2l3l4l5l6l7m1m2
1.10M 8.26.432.021.501.541.421.38.63.631.021.02
1.57M 10.33.512.421.892.132.011.54.83.831.501.16
1.97M 12.41.632.852.282.522.401.851.021.021.771.33

Build & Price

Diameter d1

Selected Part

Total USD (net)
$91.82
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
14$91.82
59$84.17
1024$76.52
≥ 25$68.87
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.