GN 896.1 Proximity Switches for Pneumatic Toggle Clamps with Mounting Bracket

Photo

GN 896.1 Proximity Switches for Pneumatic Toggle Clamps with Mounting Bracket

Product description

Information

GN 896.1 proximity switches are sensitive devices able to point out a magnetic field by means of electric pulses. In this pneumatic, magnetic series, the clamps are supplied with magnetic cylinders: these cylinders, provided with proximity switches, emit electric monitoring or control pulses when operating.

Since the switch incorporates an LED indicator, a voltage drop of 8 volts is produced. This fact should be known before using switches in series with low voltage supply. Long cable lengths introduce a capacitive affect which can damage the switch, therefore a lead as short as possible is recommended. For instance, with a wire longer than 10 meters, serial connection to a switch is advised to eliminate the capacity effects of the wire.

Avoid close proximity to external magnetic fields such as electric engines or large iron masses.
Maximum linear piston speed is 1 meter/second.

The proximity switches with their mounting brackets can be set anywhere along the full stroke length of the cylinder.

Specification

Voltage range:
3 to 110 V AC/DC

Switch load: 0,3 A

Switch capacity (inductive): 10 V A

Voltage drop LED: 3 V

Temp. range: -20° C to +85° C

Slew rate: 0,6 mS

Life expectancy: 107 operations

Protection class: IP 67

Electric cable PVC
2 wires, 2,5 m.
If used on DC brown wire to be connected to +, for the diode to work.

Technical drawing

Hide technical drawing
GN 896.1 Proximity Switches for Pneumatic Toggle Clamps with Mounting Bracket sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Pneumatic
clamp
Proximity switch
Type
bh1h2Length l
GN 860-400-AP3-MGN 896.12.44.94.39.55
GN 860-400-EP3-MGN 896.12.44.94.39.55
GN 890-2100-SP3-MGN 896.12.441.02.39.55

Build & Price

Selected Part

Total USD (net)
$49.80
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$49.80
5099$45.65
100249$41.50
≥ 250$37.35
Weight: 0.238 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.