GN 910 Heavy Duty Vertical Acting Toggle Clamps Steel, with Horizontal Mounting Base

Photo

GN 910 Steel Heavy Duty Vertical Acting Toggle Clamps, with Horizontal Mounting Base Type: E - Clamping arm with bushing
Type: E - Clamping arm with bushing
GN 910 Steel Heavy Duty Vertical Acting Toggle Clamps, with Horizontal Mounting Base Type: E - Clamping arm with bushing GN 910 Steel Heavy Duty Vertical Acting Toggle Clamps, with Horizontal Mounting Base Type: A - Clamping arm with slotted hole

Product description

Information

GN 910 heavy duty vertical acting toggle clamps can accommodate an application-specific screw.

The steel sheet metal design of the clamp and lever arms is replaced by precision casting or die-forged components. The remaining steel sheet parts have been reinforced, and bearing pins and rivets are
hardened and ground.

Therefore these clamps are suitable for applications in which substantial forces occur and a long service life is required.

During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.

Toggle clamp spindle assemblies are not included.

Specification

Toggle clamp Steel
  • Precision casting
  • blackened finish

Lever arm Steel
  • forged
  • blackened finish

Parts in sheet metal
  • case-hardened Steel
  • blackened finish

Bearing pins and rivets
Steel, hardened and ground

All moving parts lubricated with special grease

Hand grip
High quality, oil resistant red plastic

RoHS compliant

Accessory

Spindle assembly

Technical drawing

Hide technical drawing
GN 910 Steel Heavy Duty Vertical Acting Toggle Clamps, with Horizontal Mounting Base sketch

Part Options / Table

Type

AClamping arm with slotted hole
EClamping arm with bushing
Show / Hide columns

Metric

Dimensions in: Inch | Metric
SizeFH in N
Holding capacity
ab1b2b3d1
Thread
d2d3h1h2h3h4
220495 lbf (2200 N)1.261.421.89.24M 6.26.265.371.18.631.06
440989 lbf (4400 N)1.342.132.56.39M 10.33.418.461.97.941.77
850*1911 lbf (8500 N)-2.952.95-M 12.41.4911.022.641.18-
1540*3462 lbf (15400 N)-3.543.94-M 16.49.6512.993.011.38-
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel1
Type A

Type E
l2l3m1m2m3r1r2s1s2
2203.583.392.011.81.791.26.313.032.83.14.24
4405.105.102.602.601.181.77.474.214.21.20.39
850*-6.34-2.832.172.17.39-5.24.24.47
1540*-7.99-3.642.562.56.49-6.57.31.63
* This size is fitted with a round handle at the lever arm and available only in Type E.

Build & Price

Size
Type


Selected Part

Total USD (net)
$80.45
In stock: 5
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$80.45
5099$73.75
100249$67.05
≥ 250$60.34
Weight: 0.727 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.