GN 910.3 Heavy Duty Knee Lever Modules Steel, Weldable Base

Photo

GN 910.3 Steel Heavy Duty Knee Lever Modules, for welding

Product description

Information

GN 910.3 heavy duty knee lever modules have the same properties and attributes as the „longlife“ GN 910 and GN 910.1 heavy duty vertical acting toggle clamps. The clamping arms are die-forged, the
remaining steel sheet parts have been reinforced, and bearing bolts and bushings are hardened and ground.

Therefore these clamps are suitable for applications in which substantial forces occur and a long service life is required.

During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.

These heavy duty knee lever modules permit the size and position of the lever and clamping arms to be adjusted to match the specific application. The actual module is welded on.


Specification

Lever arm Steel
  • forged
  • blackened finish

Parts in sheet metal
  • case-hardened Steel C10
  • blackened finish

Bearing pins and rivets
  • Steel, hardened and ground

All moving parts lubricated with special grease

RoHS compliant

Accessory

handles, levers, bushings, clamping arm extenders, base plates

Technical drawing

Hide technical drawing
GN 910.3 Steel Heavy Duty Knee Lever Modules, for welding sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH in N
Holding Capacity
b1b2b3h1h2h3l1l2l3rs
220495 lbf (2200 N).79.24.512.68.94.692.26.941.141.97.24
440989 lbf (4400 N)1.18.39.794.451.651.103.371.261.672.87.39
8501911 lbf (8500 N)1.97.47.945.832.241.384.531.592.053.90.47
15403462 lbf (15400 N)2.36.631.267.202.621.595.812.192.685.02.63

Build & Price

Size

Selected Part

Total USD (net)
$68.14
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$68.14
5099$62.46
100249$56.78
≥ 250$51.10
Weight: 0.590 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.