6830 Horizontal Acting Toggle Clamps Stainless Steel, with Horizontal Mounting Base

Photo

Product description

Information

Acid resistant, antimagnetic.
Excellent for applications requiring non-corrosive components.

Specification

Toogle clamp
Stainless steelNI, polished

Rivets
  • bearing spots greased
    (due to lack of space, Excellent for applications requiring non-corrosive components sizes 0 and 1 are not greased)

Handle
  • Ergonomic handle of high quality, oil resistant red plastic

Open twin-arm and horizontal base

Supplied complete with rust-proof clamping screw assembly

RoHS compliant

Technical drawing

Hide technical drawing
6830 Stainless Steel Horizontal Acting Toggle Clamps, with Horizontal Mounting Base sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
SizeF1F2H1H2L1Thread
ABCDD1EF
G
H
056.20 lbf (250 N)89.92 lbf (400 N).91-3.11M 4 x 25.161.02.63.17-.43.39-.59
1180 lbf (800 N)247 lbf (1100 N)1.18-4.69M 5 x 30.201.57.59.19-1.02.43.71.79
2225 lbf (1000 N)270 lbf (1200 N)1.73-6.38M 6 x 35.242.521.02.22.221.38.87.79.98
3405 lbf (1800 N)562 lbf (2500 N)1.89-8.11M 8 x 45.312.831.00.26.201.73.87.911.30
Show / Hide columns
Dimensions in: Inch (change to Metric)
SizeHW
min.
HW
max.
IKLMNP
0-52.28.20.44.63.631.00
1-43.39.22.51.87.711.34
2-36.51.24.501.14.791.50
3-111.59.28-1.22.911.97

Build & Price

Size
Material

Selected Part

Total USD (net)
$45.58
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$45.58
5099$41.78
100249$37.99
≥ 250$34.19
Weight: 0.077 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.