6841 Push-Pull Type Toggle Clamps Stainless Steel, with Mounting Bracket

Photo

Product description

Information

For push- and pull-clamping, with equal acting of rod and handle. Lever can be set to any angle relative to base.
Corrosion resistant, acid resistant, antimagnetic.

Specification

Toogle clamp
Stainless steelNI, polished

Long rod-guide with attaching thread and nut
bearing spots greased

Handle
  • high quality, oil resistant red plastic

Supplied complete with rust-proof clamping screw assembly

RoHS compliant

Technical drawing

Hide technical drawing
6841 Stainless Steel Push-Pull Type Toggle Clamps, with Mounting Bracket sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
SizeF1F2H1L1L2L3ThreadABDEH
0180 lbf (800 N)180 lbf (800 N)1.852.60.39-M 4 x 20.2615-33-.51.47
Show / Hide columns
Dimensions in: Inch | Metric
SizeHW min.HW max.HubKM
max.
M2
Thread
NP
0122016.26.63M 10 x 1.98.63

Build & Price

Size
Material

Selected Part

Total USD (net)
$82.00
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$82.00
5099$75.16
100249$68.33
≥ 250$61.50
Weight: 0.143 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.