6848-H Horizontal Acting Latch Type Toggle Clamps Stainless Steel

Photo

Product description

Information

Corrosion resistant, acid resistant, antimagnetic.
Suitable for the chemical and food industries.
Mainly used on container lids.

Specification

Toggle clamps
Stainless steel, polished

Rivets
bushings, greased

Handle
high quality, oil resistant red plastic

Supplied complete with catch

RoHS compliant

Technical drawing

Hide technical drawing
6848-H Stainless Steel Horizontal Acting Latch Type Toggle Clamps sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Size(N)Adjustment DistanceH1L5BCD1EF
2360 lbf (1600 N)1.261.852.7642-74.51.1638-70.43
3719 lbf (3200 N)1.652.763.7453-95.75.2448-90.55
41574 lbf (7000 N)2.173.624.4572-1271.26.3165-120.75
Show / Hide columns
Dimensions in: Inch (change to Metric)
SizeDHKPMNSG
2.20.47.261.02.941.50.91.75
3.26.75.311.381.261.891.18.98
4.331.06.372.011.772.561.731.42

Build & Price

Size
Material

Selected Part

Total USD (net)
$76.55
In stock: 24
In stock
Please note our quantity discounts (USD).
MinMaxPrice
149$76.55
5099$70.17
100249$63.79
≥ 250$57.41
Weight: 0.326 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.