GN 841.3 Push-Pull Type Toggle Clamps Stainless Steel, Horizontal Operating Lever

Push-Pull Type Toggle Clamps GN 841.3: Stainless Steel, Horizontal Operating Lever
Type: ASX - Without locking mechanism
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Push-pull type toggle clamps GN 841.3 can be used in applications requiring very high clamping forces. In the clamped position, the operating lever is in its horizontal position.
Type ASLX is securely locked while in the clamped position to prevent it from loosening by accident or due to vibrations. The lock can be released again with a single hand.

Specification

Tensioning mechanism
Stainless steelNI

  • Sheet metal parts AISI 304
  • Plunger AISI 303
  • Bearing pins (bearing rivets) AISI 304
  • Moving parts lubricated with special grease

Handle
Plastic
Red, oil resistant


RoHS

Accessory

Toggle Clamp Spindle Assemblies GN 708.1 (Protective Neoprene Tip)
Toggle Clamp Spindle Assemblies GN 802 (Swivel Thrust Pad)
Toggle Clamp Spindle Assemblies GN 804 (Adjustable Spring Loaded Thrust Pad)

Hide technical drawing
GN 841.3 Stainless Steel Push-Pull Type Toggle Clamps, Horizontal Operating Lever sketch

Part Options / Table

Type

ASXWithout locking mechanism
ASLXWith locking mechanism
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
abd1d2d3h1h2l1
85899 lbf (4000 N)0.501.500.31M 50.171.810.894.41
1251169 lbf (5200 N)0.671.890.47M 60.222.441.186.50
3051517 lbf (6750 N)0.792.280.55M 80.262.911.427.76
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizel2l3l4m1m2m3sA/Ftw
Stroke
853.861.240.310.940.940.470.080.630.390.59
1254.961.610.391.341.180.710.100.870.470.75
3056.222.090.471.971.340.710.120.940.630.98

Build & Price

Size
Type


Material

Size
Type


Material

Selected Part

Total (net)
US$67.45
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$67.45
2549US$61.83
5099US$56.21
≥ 100US$50.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.313 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 841.3-85-ASX-NIGN 841.3-85-ASLX-NIGN 841.3-125-ASX-NIGN 841.3-125-ASLX-NIGN 841.3-305-ASX-NIGN 841.3-305-ASLX-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback